Products for level measurement - Conductive
Simple and safe limit detection in all conductive liquids.

 
Liquipoint T
 

FTW31

FTW31
Measuring range:
100...4000 mm / 3.9...157"
Temperature:
-40...100 °C / -40...212 °F
Pressure:
-1...10 bar / ...145 psi
Process conncetion:
G 1½"
Output:
DC-PNP, relay, NAMUR

More information about FTW31

FTW32

FTW32
Measuring range:
250...15000 mm / 9.8...590"
Temperature:
-40...100 °C / -40...212 °F
Pressure:
-1...10 bar / ...145 psi
Process connection:
G 1½"
Output:
DC-PNP, relay, NAMUR

More information about FTW32
Pump protection
 

FTW360

FTW360
Measuring range:
-- (flush-mounted)
Temperature:
-20...100 °C / -4...212 °F
Pressure:
-1...10 bar / ...145 psi
Process conncetion:
G ¾"
Output:
Relay

More information about FTW360
Probes
 

11362Z

11362Z
Measuring range:
100...4000 mm / 5.9...157"
Temperature:
-50...150 °C / -58...302 °F
Pressure:
-1...30 bar / 435 psi
Process connection:
G 1½", flanges
Output:
Switching unit

 


More information about 11362Z

11363Z

11363Z
Measuring range:
100...4000 mm / 5.9...157"
Temperature:
-40...150 °C / -40...302 °F
Pressure:
-1...30 bar / ...435 psi
Process connection:
G 1½", flanges
Output:
Switching Unit

 


More information about 11363Z

11371

11371
Measuring range:
50...2000 mm / 1.9...78.7"
Temperature:
-10...100 °C / 14...212 °F
Pressure:
-1...10 bar / ...145 psi
Process connection:
G 1½"
Output:
FTW325

 


More information about 11371

11375Z

11375Z
Measuring range:
50...2000 mm / 1.9...78.7"
Temperature:
-40...200 °C / -40...392 °F
Pressure:
-1...50 bar / ...725 psi
Process connection:
½"
Output:
Switching unit 

 


More information about 11375Z

11961Z

11961Z
Measuring range:
100...2000 mm / 5.9...78.7"
Temperature:
-200...250 °C / -328...482 °F
Pressure:
-1...160 bar / ...2320 psi
Process connection:
½" (G, NPT)
Output:
FTW325

More information about 11961Z
High temperature probes
 

11500Z

11500Z
Measuring range:
100...2000 mm / 0.3...6.6 ft
Probe type:
rod probe
Temperature:
-20...400 °C / -4...752 °F
Pressure:
-1...500 bar / ...7252 psi
Output:
PFM, 3 wire

 


More information about 11500Z
Nivotester
 

FTW325

FTW325
Housing:
plastic row housing
Ambient temperature:
-20°C...+60°C
Channels:
1 to 2
Overspill protection:
WHG
With intrinsically safe signal circuit

More information about FTW325


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions