| Products for level measurement - Guided radar |
 |
| Guided level radar measurement using the Time-of-Flight principle. |
 |
| Levelflex M |
 |
| |
|
FMP40
|
 |
|
|  | Measuring Range: up to 4 m / 13 ft (Rod probe, Coax probe) up to 35m / 114 ft (Rope probe)
|  | Temperature: -40...150 °C / -40...302 °F
|  | Pressure: -1...40 bar / ...580 psi
|  | Dielectric constant: 1.6 (Rod probe, Rope probe) 1.4 (Coax probe)
|  | Probes: Rod probe Coax probe Rope probe (see picture)
|  | Output: HART®, PROFIBUS, Foundation Fieldbus |
More information about FMP40
|
|
FMP43
|
 |
|
|  | Measuring range: up to 4 m / 13 ft (Rod probe)
|  | Temperature: -20...150 °C / -20...294 °F
|  | Pressure: -1...16 bar / ...232 psi
|  | Dielectric constant: 1.6
|  | Probes: Rod probe (see picture) |
More information about FMP43
|
|
FMP45
|
 |
|
|  | Measuring range: up to 4 m / 13 ft (Rod probe)
|  | up to 35 m / 114 ft (Rope probe)
|  | Temperature: -200...400 °C / -328...752 °C
|  | Pressure: -1...400 bar / ...5800 psi
|  | Dielectric constant: 1.6 (Rope probe, Rod probe) 1.4 (Coax probe)
|  | Probes: Rod probe (see picture) Coax probe Rope probe |
More information about FMP45
|
|
| |
|
|