Products for level measurement - Microwave barrier
Non-contact level limit detection in bulk solids.

 
Soliwave M
 

FQR50

FQR50

Emitter (integrated horn antenna)

Measuring range:
max. 8m or 20m (depending on the version)
Ambient temperature:
-20°C...+70°C
Enclosure:
IP66
Housing:
aluminium / stainless steel 316Ti
Process connection:
Thread R 1½ (DIN 2999 T.1) or 1½ NPT (ANSI)

More information about FQR50

FDR50

FDR50

Receiver

Measuring range:
max. 8m or 20m (depending on the version)
Ambient temperature:
-20°C...+70°C
Enclosure:
IP66
Housing:
aluminium / stainless steel 316Ti
Process connection:
Thread R 1½ (DIN 2999 T.1) or 1½ NPT (ANSI)

 

 


More information about FDR50
Nivotester
 

FTR325

FTR325
Housing:
In-line case made of plastic
Supply voltage:
AC, 85..253V, 50/60Hz
DC, 20...60V
Power consumption:
max. 1.75W
Ambient temperature:
-20°C...+60°C
Channels:
1

More information about FTR325


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions