Remote monitoring


 

Endress+Hauser provides remote access to devices mounted in tanks, silos, pipelines, wells etc. via Fieldgates and the associated Fieldgate Viewer software:

 

Connection via Ethernet TCP/IP, telephone or GSM as required
Secure individual and company-wide access to measurements and diagnostics
Clear presentation of measurements and device status (HART and PROFIBUS)
Possibility to upgrade to full Inventory Control solution
 

 

Measured values are collected from Fieldgates via Ethernet, phoneline and GSM cell net to a central server. Collected data can be accessed by standard Web browsers from any PC in the intranet.

 
 

Fieldgates provide world-wide remote monitoring, remote diagnosis and remote configuration of HART® and PROFIBUS® sensors via Ethernet TCP/IP, telephone lines (analogue) or mobile communications (GSM). Measured values become available world-wide via the Internet and can be analysed in a standard web browser without additional software.

 

Fieldgate FXA320 (4…20 mA)
Fieldgate FXA520 (HART)
Fieldgate FXA720 (PROFIBUS)

 

Fieldgate Viewer SPV10 - Web server for remote monitoring with Fieldgates. Fieldgate Viewer collects, stores and presents data from various Fieldgates. Typical applications are remote monitoring of inventories in tanks/silos, cumulative flows in pipelines or levels of groundwater.

 

Fieldgate Viewer

Web server for remote monitoring with Fieldgates

Innovation Brochure

IN001S/04/en

 


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions

Instrumentation

Fieldgates - provide world-wide remote monitoring, remote diagnosis and remote configuration of HART® and PROFIBUS® sensors via Ethernet TCP/IP, telephone lines or GSM.

 

More information...

Automation components

Fieldgate Viewer SPV10 - Web server for remote monitoring with Fieldgates. Collects, stores and presents data from various Fieldgates.

 

More information...