Product for Level measurement - Servo / Float Tank Gauge
Mechanical tank gauge for accurate and reliable level measurement

 
Proservo
 
NMS5
NMS5
Measuring range:
0 - 36m (100m available on request)
Ambient Temperature:
-20 ...60 °C-40 ...60°C (ATEX approval) 
Density:  
0.5000 to 2.0000g/cm³

More information about NMS5
Prothermo
 
NMT532
NMT532
High accuracy
Intrinsically safe device allowing for the safest electrical configuration possible
Compatible with user friendly ToF (Time-of-Flight) tool
Simple and Economical
Compact size and weight
High reliability and easy installation
Maintenance free

More information about NMT532
NMT539
NMT539
Intrinsically safe device allowing for the safest electrical configuration possible.
Available in four different versions based on customer requirements:
- Converter Only
- Converter and Temperature
   probe
- Converter and water bottom
   probe
- Converter, temperature and
   water bottom probe
Converter is compatible with various element types in third party manufacturer temperature probes.
Compatible with Endress+Hauser's user friendly ToF (Time-of-Flight) tool.
Variety of process connections and cable entries available to meet worldwide classifications.

More information about NMT539
Promonitor
 
NRF560
NRF560

Promonitor NRF560 is a monitoring unit for use with the Proservo series of tank gauges. Mounted at the tank side or up to 1200 meters away (local HART connection), Promonitor provides indication of measured level, temperature data and operating status, and can send operating commands to the Proservo NMS53... from a convenient location.


More information about NRF560
Float gauge
 
LT11
LT11
Mesuring range:
max. 30m
Process connection:
threaded, PS, PT
Operation pressure:
19.61kPa (0.2kgf/cm2)

 

Accuracy:

±2mm (Under the condition of; specific gravity: 1g/cm3,
measuring range; 10m)

Operation temperature:

 Wetted parts: -200~+200C
Gauge head: -20~+70C


More information about LT11
LT12
LT12
Measuring range:   

    Max.30m

Process connection:

     Flange : JIS, ANSI

Operation Pressure:

    19.61kpa (0.2kaf/cm2)

 

Accuracy:

+/-2mm (Under the the condition  of;  specific gravity: 1g/cm3, measuring range; 10m)

Operating temperature:

      Wetted parts: -200~+200C
      Gauge head: -20~+70C


More information about LT12
LTC2230
LTC2230
Mesuring range:

     max.10m

Process connection:

     Flange: JIS, ANSI

Operation pressure:

     1bar abs .... 1.2 bar abs

 

Accuracy:

     +/- 30mm (specific gravity=1g/ml)

Operating temperature

     Wetted parts:-200...+200 C

    Guage head: -20...+70 C


More information about LTC2230
LTC2240
LTC2240
Measuring range:

     max. 10m

Process connection:

     Flange: JIS. ANSI

Operation pressure:

     1bar abs ... 1.2 bar abs 

Accuracy:

     +/-30mm (specific gravity=1g/ml)

Operating temperature

     Wetted parts:-200 .... +200 C

     Gauge head: -20...+70 C

 


More information about LTC2240


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions