| Products for level measurement - Ultrasonic |
 |
| Non-contact level measurement using the Time-of-Flight principle. |
 |
| Prosonic T |
 |
| |
| Prosonic M |
 |
| |
|
FMU40
|
 |
|
|  | Measuring range: up to 5 m / 16.4 ft
|  | Temperature: -40...80 °C / -40...176 °F
|  | Pressure (abs.): 0.7...3 bar / 10...43 psi |
More information about FMU40
|
|
FMU41
|
 |
|
|  | Measuring range: up to 8 m / 26.2 ft
|  | Temperature: -40...80 °C / -40...176 °F
|  | Pressure (abs.): 0.7...3 bar / 10...43 psi |
More information about FMU41
|
|
FMU42
|
 |
|
|  | Measuring range: up to 10 m / 32.8 ft
|  | Temperature: -40...80 °C / -40...176 °F
|  | Pressure (abs.): 0.7...2.5 bar / 10...36 psi |
More information about FMU42
|
|
FMU43
|
 |
|
|  | Measuring range: up to 15 m / 49.2 ft
|  | Temperature: -40...80 °C / -40...176 °F
|  | Pressure (abs.): 0.7...2.5 bar / 10...36 psi |
More information about FMU43
|
| Prosonic S |
 |
| |
|
FDU91
|
 |
|
|  | Measuring range: up to 10 m / 33 ft
|  | Temperature: -40...80 °C / -40...176 °F
|  | Pressure (abs.): 0.7...4 bar / 10...58 psi |
More information about FDU91
|
|
FDU91F
|
 |
|
|  | Measuring range: up to 10 m / 33 ft
|  | Temperature: -40...105 °C / -40...220 °F
|  | Pressure (abs.): 0.7...4 bar / 10...58 psi |
More information about FDU91F
|
|
FDU92
|
 |
|
|  | Measuring range: up to 20 m / 66 ft
|  | Temperature: -40...95 °C / -40...203 °F
|  | Pressure (abs.): 0.7...4 bar / 10...58 psi |
More information about FDU92
|
|
FDU93
|
 |
|
|  | Measuring range: up to 25 m / 82 ft
|  | Temperature: -40...95 °C / -40...203 °F
|  | Pressure (abs.): 0.7...3 bar / 10...43 psi |
More information about FDU93
|
|
FDU95
|
 |
|
|  | Measuring range: up to 45 m / 148 ft in bulk materials
|  | Process temperature: -40...80 °C / -40...176 °F (low temperatur version) -40...150 °C / -40...302 °F (high temperatur version) -40...130 °C / -40...266 °F (for Dust-Ex version)
|  | Pressure (abs.): 0.7...1.5 bar / 10...22 psi |
More information about FDU95
|
|
FDU96
|
 |
|
|  | Measuring range: up to 70 m / 230 ft in bulk materials
|  | Process temperature: -40...150 °C / -40...302 °F -40...140 °C / -40...284 °F (for Dust-Ex version)
|  | Pressure (abs.): 0.7...3 bar / 10...43 psi |
More information about FDU96
|
|
| |
|
|