Products for level measurement - Electromechanic

 
Silopilot T
 

FMM20

Silopilot T

FMM20
Measruement range: 
up to 32 m / 105ft
Temperature:
-20...60 °C
Pressure:
0.8 ...1.1 bar / 11.6 ... 16.0 psi
Tensile force:
150 N
Output:
4...20 mA, two relays

 


More information about FMM20
Silopilot M
 

FMM50

Silopilot M

FMM50
Measruement range: 
up to 70 m / 229.6 ft
Temperature:
-40...230 °C / -40...446 °F
Pressure:
0.8...3 bar / 11.6...43.5 psi
Tensile force:
500 N
Output:
4...20 mA, two relays

 


More information about FMM50


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions

Related links