Products for level measurement - Radar
Non-contact level measurement even for extreme process conditions

 
Micropilot M
 

FMR230

FMR230
Measuring range:
up to 20 m / 65 ft
Temperature:
-60 ...400 °C / -76...752 °F
Pressure
-1...160 bar / ...2320 psi
Measuring accuracy:  
± 10 mm

 


More information about FMR230

FMR231

FMR231
Measuring range:
up to 20 m / 65 ft
Temperature:
-40 °C...150 °C / -40...302 °F
Pressure:
-1...40 bar / ...580 psi
Measuring accuracy:
± 10 mm

 


More information about FMR231

FMR240

FMR240
Measuring range: 
up to 20 m / 65 ft
Temperature:
-40...150 °C / -40...302 °F
Pressure:
-1...40 bar / ...580 psi
Measuring accuracy: 
± 3 mm

 


More information about FMR240
FMR244
FMR244
Measuring range:
up to 20 m / 65 ft
Temperature:
-40...130 °C / -40...266 °F
Pressure: 
-1...3 bar / ...43,5 psi
Measuring accuracy: 
± 3 mm

More information about FMR244
FMR245
FMR245
Measuring range:
up to 60 m / 197 ft
Temperature:
-40...200 °C / -40...392 °F
Pressure: 
-1...16 bar / 232 psi
Measuring accuracy:
± 3 mm

More information about FMR245
FMR250
FMR250
Measuring range:
70 m / 230 ft
Temperature:
-40...200 °C / -40...392 °F
Pressure:
-1...16 bar / ...232 psi
Measuring accuracy:
± 15 mm
Output:
4...20 mA HART®

More information about FMR250
Micropilot S
 

FMR540

FMR540
Measuring range: 
up to 30 m / 98 ft
Temperature:
-40...+200 °C / -40...+392 °F
Pressure:
-1...16 bar / -14.5...232 psi
Process connection: 
from DN100 (4")
Horn antenna

 

 


More information about FMR540
FMR530
FMR530
Measuring range: 
up to 25 m / 82 ft
Temperature:
-40...200 °C / -40...392 °F
Pressure:
-1...64 bar / ...928 psi
Measuring accuracy:
 ± 1 mm

More information about FMR530
FMR531
FMR531
Measuring range:
up to 20 m / 65 ft
Temperature:
-40...200 °C / -40...392 °F
Pressure:
-1...40 bar / ...580 psi
Measuring range: 
± 1 mm

More information about FMR531
FMR532
FMR532
Measuring range:
up to 38 m / 124 ft
Temperature:
-40...200 °C / -40...392 °F
Pressure:
-1...16 bar / ...362 psi
Measuring accuracy:
 ± 1 mm

More information about FMR532

FMR533

FMR533
Measuring range: 
up to 40 m / 131ft
Temperature:
-40...200 °C / -40...392 °F
Pressure:
-1...16 bar / ...232 psi
Measuring accuracy: 
± 1 mm

More information about FMR533
Monitoring Unit
 
NRF590
NRF590

The Tank Side Monitor NRF590 is a sensor integration monitoring unit for bulk storage tank gauging applications.

It can be used with the Endress+Hauser Micropilot M and Micropilot S-series radars and combined with other HART compatible devices and tank sensors.


More information about NRF590


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions