System requirements |
 |
Hardware
|
| Processor: |
Pentium II 300 MHz or higher |
| Graphics card: |
SVGA graphics card 800x600, 256 colours |
| Main memory RAM: |
128 MB or more (256 MB recommended) |
Hard disk memory:
|
CD - minimum installation:
- 900 MB before installation - 450 MB taken by package after installation
CD - full installation: - 1.8 GB before installation - 1 GB taken by package after installation
Web installation: - 2.7 GB before installation - 1 GB taken by package after installation |
| Disk drivers: |
CD-ROM drive |
|
| |
| Printer |
 |
|
ToF Tool -Fieldtool® Package supports printers according to the print drivers installed on your computer. If several printers are installed, always uses the "standard printer".
|
| |
Required programs |
 |
|
A proper installation of the ToF Tool - Fieldtool Package on your computer requires some additional components to be installed before:
Microsoft®, Microsoft Windows® and Internet Explorer® are registered trademarks of Microsoft Corporation. Adobe® and Adobe Acrobat® are registered trademarks of Adobe Systems Incorporated.
|
| |
Download Documentation
|
| Installation Instructions (ToF Tool - Fieldtool Package): |
KA169F/00 |
|
| |
|
|
| |
|
|
|
| |
|
| |
|
|