No More Muddy Waters
The CUE25/26 handheld turbidimeter

From a waterworks located downstream from a sand filter to solids content of sewage sludge, turbidity is a critical measurement in the water and wastewater industry. Endress+Hauser has launched its new all-encompassing turbidimeter range covering process, laboratory and field applications.

 

The online compact measuring station (CUE21/22) is designed for continuous turbidity measurement in drinking water and treated process water applications. The low-volume sample chamber gives a fast response time and offers reduced calibration costs due to minimal reagent usage. Autoclean provides continuous ultrasonic cleaning and the unit even includes a continuous vapour purge function. Add to this availability as an infrared version (CUE21) to meet ISO 7027 and DIN 27027 or a white light version (CUE22) specified by US EPA 180.1, and the turbidimeter covers quite a broad range of requirements.

 

The CUE23/24 laboratory turbidimeters and CUE25/26 handheld turbidimeters also feature infrared and white light versions. All are suitable for drinking, process and wastewater applications and have re-usable calibration standards for extended operating life.
 
Print this page  |   Recommend this page  |   Bookmark this page
General functions