Specs at a glance
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (steam, gas): ±1.00 %
Mass flow (saturated steam): ±1.7% (temperature compensated); ±1.5% (temperature/pressure compensated)
Mass flow (superheated steam, gas): ±1.5 (temperature/pressure compensated); ±1.7% (temperature compensated + external pressure compensation)
Mass flow (liquid): ±0.85% -
Measuring range
Liquid: 0.2 to 1895 m³/h (0.15 to 1115 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 1.5 to 25285 m³/h (0.9 to 14880 ft³/min)
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F)
High/low temperature (option): –200 to +400 °C (–328 to +752 °F) -
Max. process pressure
PN 250, Class 1500, 40K
-
Wetted materials
Measuring tube: 1.4408 (CF3M)
DSC sensor: UNS N07718 similar to Alloy 718, 2.4668
Process connection: 1.4404/F316/F316L
Field of application
Prowirl O is ideally suited for reliable process control in demanding gas and steam applications with high process pressure. Moreover, its design ensures maximum safety in main and ancillary processes. With genuine loop-powered technology, Prowirl O 200 enables cost-effective and seamless integration into existing infrastructures. It offers highest operational safety in hazardous areas. Heartbeat Technology enables process safety at all times.
Preferred measuring principle for wet/saturated/superheated steam, gases & liquids (also cryogenic)
The specialist for applications with high process pressure
Device properties
Saturated steam mass flow up to PN 250 (Class 1500)
Full compliance with NACE (MR0175/MR0103)
Flexible positioning of pressure cell
Display module with data transfer function
Robust dual-compartment housing
Plant safety: worldwide approvals (SIL, Haz. area)
Benefits
Better process control – integrated temperature and pressure measurement for steam and gases
Increased mechanical integrity for flow measurement – special sensor design
Same accuracy down to Re 10 000 – most linear Vortex meter body
Long-term stability – robust drift-free capacitive sensor
Convenient device wiring – separate connection compartment, various output options including Ethernet
Safe operation – no need to open the device
Integrated verification – Heartbeat Technology
Videos
-
Unboxing and commissioning of Proline Prowirl 200 vortex flowmeter with integrated temperature and pressure measurement
-
The Vortex Flow Measuring Principle
-
HistoROM data storage concept
-
This film shows that Prowirl 200 is the most robust vortex flowmeter worldwide even under extreme process conditions.
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
Measuring principle
Vortex
-
Product headline
Flowmeter optimized for requirements of high-pressure mating pipes.
Better process control – integrated temperature and pressure measurement for steam and gases.
The specialist for applications with high process pressure. -
Sensor features
Increased mechanical integrity for flow measurement – special sensor design. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor.
Saturated steam mass flow up to PN 250 (Class 1500). Full compliance with NACE (MR0175/MR0103). Flexible positioning of pressure cell. -
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). -
Nominal diameter range
DN 15 to 300 (½ to 12")
-
Wetted materials
Measuring tube: 1.4408 (CF3M)
DSC sensor: UNS N07718 similar to Alloy 718, 2.4668
Process connection: 1.4404/F316/F316L -
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (steam, gas): ±1.00 %
Mass flow (saturated steam): ±1.7% (temperature compensated); ±1.5% (temperature/pressure compensated)
Mass flow (superheated steam, gas): ±1.5 (temperature/pressure compensated); ±1.7% (temperature compensated + external pressure compensation)
Mass flow (liquid): ±0.85% -
Measuring range
Liquid: 0.2 to 1895 m³/h (0.15 to 1115 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 1.5 to 25285 m³/h (0.9 to 14880 ft³/min)
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Max. process pressure
PN 250, Class 1500, 40K
-
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F)
High/low temperature (option): –200 to +400 °C (–328 to +752 °F) -
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F)
Compact version (option): –50 to +80 °C (–58 to +176 °F)
Remote version (standard): –40 to +85 °C (–40 to +185 °F)
Remote version (option): –50 to +85 °C (–58 to +185 °F) -
Sensor housing material
Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)
-
Transmitter housing material
AlSi10Mg, coated; 1.4404 (316L)
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
4‐20 mA HART (passive)
4‐20 mA (passive)
Pulse/frequency/switch output (passive) -
Inputs
4‐20 mA (passive)
-
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus, PROFINET over Ethernet-APL, Modbus TCP over Ethernet-APL
-
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) -
Hazardous area approvals
ATEX, IECEx, cCSAus, JPN, KC
-
Product safety
CE, C-TICK, EAC, UK Ex
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Marine approvals and certificates
ABS, LR, BV, DNV, CCS
-
Pressure approvals and certificates
PED, CRN
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI (on request); only Class 900/1500: welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
-
Measuring principle
Vortex
-
Product headline
Flowmeter optimized for requirements of high-pressure mating pipes.
Better process control – integrated temperature and pressure measurement for steam and gases.
The specialist for applications with high process pressure. -
Sensor features
Increased mechanical integrity for flow measurement – special sensor design. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor.
Saturated steam mass flow up to PN 250 (Class 1500). Full compliance with NACE (MR0175/MR0103). Flexible positioning of pressure cell. -
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). -
Nominal diameter range
DN 15 to 300 (½ to 12")
-
Wetted materials
Measuring tube: 1.4408 (CF3M)
DSC sensor: UNS N07718 similar to Alloy 718, 2.4668
Process connection: 1.4404/F316/F316L -
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (steam, gas): ±1.00 %
Mass flow (saturated steam): ±1.7% (temperature compensated); ±1.5% (temperature/pressure compensated)
Mass flow (superheated steam, gas): ±1.5 (temperature/pressure compensated); ±1.7% (temperature compensated + external pressure compensation)
Mass flow (liquid): ±0.85% -
Measuring range
Liquid: 0.2 to 1895 m³/h (0.15 to 1115 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 1.5 to 25285 m³/h (0.9 to 14880 ft³/min)
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Max. process pressure
PN 250, Class 1500, 40K
-
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F)
High/low temperature (option): –200 to +400 °C (–328 to +752 °F) -
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F)
Compact version (option): –50 to +80 °C (–58 to +176 °F)
Remote version (standard): –40 to +85 °C (–40 to +185 °F)
Remote version (option): –50 to +85 °C (–58 to +185 °F) -
Sensor housing material
Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)
-
Transmitter housing material
AlSi10Mg, coated; 1.4404 (316L)
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
4‐20 mA HART (passive)
4‐20 mA (passive)
Pulse/frequency/switch output (passive) -
Inputs
4‐20 mA (passive)
-
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus, PROFINET over Ethernet-APL, Modbus TCP over Ethernet-APL
-
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) -
Hazardous area approvals
ATEX, IECEx, cCSAus, JPN, EAC, UK Ex, KC
-
Product safety
CE, C-TICK, EAC
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Marine approvals and certificates
ABS, LR, BV, DNV, CCS
-
Pressure approvals and certificates
PED, CRN
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI (on request); only Class 900/1500: welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
-
Measuring principle
Vortex
-
Product headline
Flowmeter optimized for requirements of high-pressure mating pipes.
Better process control – integrated temperature and pressure measurement for steam and gases.
The specialist for applications with high process pressure. -
Sensor features
Increased mechanical integrity for flow measurement – special sensor design. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor.
Saturated steam mass flow up to PN 250 (Class 1500). Full compliance with NACE (MR0175/MR0103). Flexible positioning of pressure cell. -
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). -
Nominal diameter range
DN 15 to 300 (½ to 12")
-
Wetted materials
Measuring tube: 1.4408 (CF3M)
DSC sensor: UNS N07718 similar to Alloy 718, 2.4668
Process connection: 1.4404/F316/F316L -
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (steam, gas): ±1.00 %
Mass flow (saturated steam): ±1.7% (temperature compensated); ±1.5% (temperature/pressure compensated)
Mass flow (superheated steam, gas): ±1.5 (temperature/pressure compensated); ±1.7% (temperature compensated + external pressure compensation)
Mass flow (liquid): ±0.85% -
Measuring range
Liquid: 0.2 to 1895 m³/h (0.15 to 1115 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 1.5 to 25285 m³/h (0.9 to 14880 ft³/min)
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Max. process pressure
PN 250, Class 1500, 40K
-
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F)
High/low temperature (option): –200 to +400 °C (–328 to +752 °F) -
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F)
Compact version (option): –50 to +80 °C (–58 to +176 °F)
Remote version (standard): –40 to +85 °C (–40 to +185 °F)
Remote version (option): –50 to +85 °C (–58 to +185 °F) -
Sensor housing material
Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)
-
Transmitter housing material
AlSi10Mg, coated; 1.4404 (316L)
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
4‐20 mA HART (passive)
4‐20 mA (passive)
Pulse/frequency/switch output (passive) -
Inputs
4‐20 mA (passive)
-
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus, PROFINET over Ethernet-APL, Modbus TCP over Ethernet-APL
-
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) -
Hazardous area approvals
ATEX, IECEx, cCSAus, JPN, EAC, UK Ex, KC
-
Product safety
CE, C-TICK, EAC
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Marine approvals and certificates
ABS, LR, BV, DNV, CCS
-
Pressure approvals and certificates
PED, CRN
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI (on request); only Class 900/1500: welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
-
-
Technical Information (TI)
TI Proline Prowirl O 200
-
Technical Information (TI)
English version - 11/2025New version available in EnglishVortex flowmeter
EN 11/11/202506/05/202519/06/202421/06/202023/01/2020Language:
English
Version:
11/11/2025
File size:
4.8 MB
File name:
TI01334DEN_0725-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Prowirl O 200 PROFIBUS PA
-
Operating Instruction (BA)
English version - 05/2025New version available in EnglishVortex flowmeter
EN 06/05/202521/06/202001/01/2018Language:
English
Version:
06/05/2025
File size:
4.5 MB
File name:
BA01691DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Prowirl O 200 FOUNDATION Fieldbus
-
Operating Instruction (BA)
English version - 05/2025New version available in EnglishVortex flowmeter
EN 06/05/202521/06/202001/01/2018Language:
English
Version:
06/05/2025
File size:
4.8 MB
File name:
BA01695DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Prowirl O 200
-
Operating Instruction (BA)
English version - 05/2025New version available in EnglishVortex flowmeter
PROFINET over Ethernet-APLEN 06/05/202519/06/2024Language:
English
Version:
06/05/2025
File size:
4.4 MB
File name:
BA02134DEN_0225-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Prowirl O 200 HART
-
Operating Instruction (BA)
English version - 05/2025New version available in EnglishVortex flowmeter
EN 06/05/202521/06/202001/01/2018Language:
English
Version:
06/05/2025
File size:
4.4 MB
File name:
BA01687DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Prowirl O 200
-
Operating Instruction (BA)
English version - 11/2025New version available in EnglishVortex flowmeter
Modbus TCPEN 11/11/2025Language:
English
Version:
11/11/2025
File size:
3.4 MB
File name:
BA02399DEN_0125-00.pdf
-
-
-
Device Parameter (GP)
GP Proline Prowirl 200
-
Device Parameter (GP)
English version - 06/2024New version available in EnglishVortex flowmeter
PROFINET with Ethernet-APLEN 19/06/2024Language:
English
Version:
19/06/2024
File size:
1.6 MB
File name:
GP01170DEN_0122-00.pdf
-
-
-
Device Parameter (GP)
Proline Prowirl 200 PROFIBUS PA Description of Device Parameters
-
Device Parameter (GP)
English version - 01/2018New version available in EnglishVortex flowmeter
EN 01/01/2018Language:
English
Version:
01/01/2018
File size:
1.8 MB
File name:
GP01110DEN_0118.pdf
-
-
-
Device Parameter (GP)
GP Proline Prowirl 200
-
Device Parameter (GP)
English version - 11/2025New version available in EnglishVortex flowmeter
Modbus TCPEN 11/11/2025Language:
English
Version:
11/11/2025
File size:
1.7 MB
File name:
GP01240DEN_0125-00.pdf
-
-
-
Device Parameter (GP)
Proline Prowirl 200 FOUNDATION Fieldbus Description of Device Parameters
-
Device Parameter (GP)
English version - 07/2019New version available in EnglishVortex flowmeter
EN 01/07/201901/01/2018Language:
English
Version:
01/07/2019
File size:
2.4 MB
File name:
GP01111DEN_0219.pdf
-
Choose from our suggested options
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
- CAD drawings CAD drawings
- CAD drawings
-
Prices per piece
-
<%range%><%price%>
-
- Optional add-ons
Individual configuration
Often bought together
Accessories
Related products