FLEX selections |
Technical excellence |
Simplicity |
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
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet
Ingress protection
IP66 / IP 67
Input
One channel transmitter for Memosens and analog (pH, ORP, conductivity)
Output / communication
4 to 20 mA, HART (optional), additional second output possible; HART communication, also later activatable
Ingress protection
Field housing:
IP66/67 (IEC 60529)
NEMA 4X (UL 50E)
DIN-rail housing: IP20
Process temperature
0 to 80°C
(32 to 176°F)
Process pressure
max. 6 bar at 20°C
(87 psi at 68°F)
Input
1 to 2x Memosens digital input
Output / communication
2 to 4x 0/4...20 mA current outputs
Alarmrelay, 2x relay
Input
1 to 2x Memosens digital input
2x 0/4 to 20mA Input optional
2x Digital input optional
Output / communication
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay, ProfibusDP, Modbus RS485,
Modbus TCP, Ethernet
Ingress protection
Transmitter: IP20
Optional Display: IP66
Input
One channel transmitter
Output / communication
4 to 20 mA
Ingress protection
IP67, IP68, NEMA Type 6
Input
One channel transmitter
Output / communication
4 to 20 mA, HART
Ingress protection
IP67, IP68, NEMA Type 6
Measuring range
0.01 to 100 mg/l
0.00 to 1000 %SAT
0 to 2000 hPa
Process temperature
-5 to 60 °C
(20 to 140 °F)
Process pressure
Max. 5 bar abs
(Max. 72.5 psi abs)
Measuring range
0 to 20 mg/l
0 to 200 %SAT
0 to 400 hPa
Process temperature
-5 to 60 °C
(20 to 140 °F)
Process pressure
Max. 10 bar abs
(Max. 145 psi)
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .