AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timedepending on configuration
Max. process pressure (static)depending on the configuration up to 500 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 basic TF: -50 °C ...200 °C (-58 °F ...392 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timefastest response time with thermowell t90 starting at below 10 s depending on configuration
Max. process pressure (static)depending on the configuration up to 100 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 4.500,0 mm (177'')
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timet90 starting at < 1,5 s iTHERM QuickSens depending on configuration
Max. process pressure (static)depending on the configuration
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 4.500,0 mm (177'')
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timedepending on configuration
Max. process pressure (static)depending on the configuration up to 500 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 1.500,0 mm (59,06'')
Accuracyclass A acc. to IEC 60751 class AA acc. to IEC 60751
Response timet50 = 2 s t90 = 5 s
Max. process pressure (static)at 20 °C: 80 bar (1.160 psi)
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F)
Max. immersion length on requestup to 30.000,00 mm (1.181,10'')
Sensores de temperatura industriais
Usar o filtro para encontrar rapidamente um produto, acessar informações detalhadas e baixar documentos técnicos
A Endress+Hauser oferece amplo portfólio de tecnologia de medição da temperatura para diferentes necessidades em quase todas as indústrias. Os princípios de medição utilizados são sensores RTD e termopares. Questão importante para a inclusão do ponto de medição no processo é a proteção dos sensores de temperatura através de poços para termoelementos de diferentes conexões ao processo.
Nosso enorme portfólio de sensores de temperatura industriais modulares:
Sensores de temperatura com ou sem transmissor
Sensores de temperatura com ou sem displays
Conexões ao processo roscadas, flangeadas ou com conexões ajustáveis
Poços para termoelemento fabricados com ou sem flange
Sensores de temperatura para conexão em poços de proteção já existentes
Poços de proteção usinados de barra
Sensor de temperatura sem poço de proteção - para imersão direta no processo
Estes sensores de temperatura são utilizados principalmente na indústria química, mas também em outras áreas da indústria de processo, tanto em processos centrais como periféricos.
Termômetros industriais modulares
Nossa família iTHERM ModuLine representa a mais recente geração de termômetros modulares para aplicações industriais. Com um número gerenciável de produtos, podemos atender a praticamente qualquer processo e requisito do cliente. Tecnologias inovadoras proporcionam valor agregado, como maior eficiência do processo ou segurança da planta e do produto. Exemplos incluem a função Dual Seal e o iTHERM QuickNeck. Certificações de acordo com normas internacionais complementam nossa oferta.
Descrição do portfólio
Variedade de designs de sensores - o melhor desempenho de medição possível para qualquer aplicação
Termômetros com poço termométrico - substituição/recalibração fácil e segura
Termômetros sem poço termométrico
Contato direto com o meio: tempos de resposta mais rápidos e maior precisão
Termômetros com ou sem transmissor Termômetros com ou sem display
Conexões de processo roscadas, de compressão e flangeadas
RTD - Detectores de temperatura de resistência: princípio de medição
O sensor de RTD muda a resistência elétrica com uma mudança de temperatura. Eles são adequados para a medição de temperaturas entre -200 °C e aprox. 600 °C e destacam-se devido à alta precisão de medição e estabilidade em longo prazo. O elemento sensor mais frequentemente utilizado é um Pt100. Como padrão, os sensores RTD Endress+Hauser cumprem a classe A de precisão IEC 60751.
Na automação do processo, dois princípios de medição de temperatura têm-se afirmado como um padrão:
TC - Termopares: Princípio de medição
Um termopar é um componente feito de dois metais diferentes conectados um ao outro em uma extremidade. Um potencial elétrico (força termoelétrica) é causado devido ao efeito Seebeck na extremidade aberta se a conexão e as extremidades livres forem expostas a temperaturas diferentes. Com a ajuda das chamadas tabelas de referência de termopares (ver IEC 60584), pode-se concluir a temperatura na conexão (junção de medição).
Termopares
Os termopares são adequados para medição da temperatura na faixa de 0 °C a +1800 °C. Eles se destacam devido ao rápido tempo de resposta e alta resistência à vibração.
Benefícios
Altamente preciso em toda a faixa de temperatura de operação
iTHERM QuickSens: tempo de resposta mais rápido do mercado para melhor controle do processo
iTHERM StrongSens: resistência insuperável à vibração (> 60 g) para garantir a segurança do processo
Especificação flexível dos produtos pelo seu design modular
Design modular. Feito sob medida para as suas necessidades.
O iTHERM ModuLine oferece total flexibilidade para medição de temperatura industrial.
Os sete produtos podem ser configurados individualmente, desde o sensor e o poço termométrico até o transmissor, para se adaptarem às necessidades do seu ponto de medição de temperatura industrial.
Explore iTHERM ModuLine industrial thermometers and thermowells. Learn more about the technical differences between the different models and discover included Endress+Hauser innovations.
Technology, construction and benefits of thermocouples (TCs) in temperature measurement.
/
Sua privacidade é muito importante
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .