Title

Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Storage and distribution in oil and gas, safe and efficient

Maximize performance and minimize risk with dependable metering, monitoring and automation

Storage and distribution in the Oil & Gas industry

Por favor, informe-nos o mais detalhadamente possível como podemos ajudá-lo (a). Dessa forma, podemos lhe retornar com mais precisão.

Storage and distribution in oil and gas industry operations poses competing pressures. Intense market rivalry places an emphasis on plant efficiency as never before. Tank capacity must be optimized, inventory strictly controlled, and processes optimized for loading and transfer. With such imperatives come increased risks to operators and the environment, therefore ensuring operational safety is also vital. The Endress+Hauser portfolio enables simple, safe operations with optimal performance.

Principais fatos

75%

of the world tanker fleet are being independently owned. In addition, in the natural gas transport and storage network, nearly all is transported through interstate pipelines owned by at least 70 to 80 companies to over several hundred underground storage facilities. As a result, the storage and transportation represent a labyrinth needing rigorous inspections, compliance standards, and regulations.

Loading bay with high accuracy custody transfer measurement with Promass 83F ©Endress+Hauser
Insights

Accurate, safe custody metering

Loading and offloading processes can give rise to disputes regarding both quantity and quality. Such situations can be avoided with the higher levels of precision and transparency offered by certified custody transfer metering solutions.

Our expertise in the field

Both highly accurate and reliable, Endress+Hauser Coriolis flowmeters can measure multiple parameters with minimal maintenance and recalibration. Transfer capacity can be increased with guaranteed transparency, accuracy and safety in the process.

  • Increase handling volume with larger meter sizes
  • Load more safely thanks to a higher tolerance of air/gas content than with mechanical meters
  • Spur plant performance and efficiency
  • Achieve operational excellence from start-up into the long term with our commissioning services
Accurate bunker fueling process ©Endress+Hauser
Insights

Reliable bunker fuel metering

Error-prone volume to mass calculations and air pockets in the fuel can make measurement of bunker fueling an expensive and uncertain process.

Our expertise in the field

Replacing traditional quantity measurement practices with bunker fuel metering systems such as the Endress+Hauser Coriolis flowmeter can increase transparency. Multiple process parameters can be simultaneously monitored via a control panel during fueling. Moreover, air pockets are corrected in the measurement during tank emptying.

  • Increase profitability
  • Improve measuring results
  • Ensure trust between buyers and suppliers
Picture of tank farm/ oil tanks in a refinery. Endress+hauser together with customer. ©Endress+Hauser
Insights

Optimized storage tank overfill prevention

When handling combustible or petrochemical products, tank overfills can increase risk and danger considerably. Overfill prevention systems play a vital role in mitigating such risks.

Our expertise in the field

Endress+Hauser has partnered with Rockwell Automation to develop a pre-configured solution package with independent safety certification for the entire instrumentation safety loop, from measurement and control to element correction. The solution complies with industry best practices and standards API 2350 and IEC 61511.

  • Increase reliability and reduce operational risk
  • Optimize engineering and commissioning time
  • Streamline maintenance expenses using Heartbeat verification and instrument verification and/or proof testing services
Terminal automation by Endress+Hauser ©Endress+Hauser
Insights

Versatile, effective terminal management

Market evolution, intense competition, regulatory and social environment changes, all are contributing to an increasing need for terminal automation.

Our expertise in the field

From road, rail, barge and ship loading bays to depots and terminals, Endress+Hauser offers automation systems for sites of any scale and for all applications, including management of process sub-systems and connections to business systems.

  • Reduce installation, operation and maintenance costs
  • Leverage custody transfer metering skids conformant with API and MID
  • Enhance accuracy for better volume and mass

Benefits

We continuously optimize our processes and use of innovative technologies which enable us to extend the frontiers of measurement, control and automation engineering. Customers find safe and efficient solutions for their benefit.

Principais fatos

<5 min

is the time needed to run a proof-testing on 16 tanks

Principais fatos

17+

years of functional safety standards IEC 61508 (quality, safety and reliability) applied

Principais fatos

24/7

is the visibility you get with our inventory monitoring solutions

Takeaway

How we can help

From precise and efficient silo and tank gauging to highly accurate custody transfer and terminal automation, Endress+Hauser offers a complete range of technologies and installations, which combined with scalable software packages offer uniform operating and safety concepts for high performance and yet simple and safe operations.

  • Compliance with internationally recognized standards and recommendations such as: API, OIML, SIL, IP, NORDSOK, NACE
  • Product lines certified according to hazardous area standards such as: ATEX, FM, TIIS Safety by Design
  • State of the art technologies (IEC 61508 SIL 2 and up to SIL 3 for homogeneous-redundant application)
Solutions

Discover our related solutions

Monitoramento de estoque de líquidos na Indústria de Alimentos e Bebidas

Saiba como as soluções em monitoramento de estoque Endress+Hauser ajudam a gerenciar estoque de matéria-prima ou produtos finais a granel em vários sites

Read more

Tancagem de GNL de renome mundial para a indústria de Petróleo e Gás Natural

Tancagem e segurança operacional para gestão de inventário de GNL

Read more

Skids de medição para carga e descarga em Óleo e Gás

Descubra as soluções industriais da Endress+Hauser para aplicações de transferência de custódia de produtos líquidos em caminhões e vagões ferroviários, com precisão e segurança.

Read more

Sistemas de descarregamento de navios petroleiros

Descubra como as soluções da Endress+Hauser aumentam o rendimento do cais e melhoram o descarregamento de líquidos de embarcações na indústria de petróleo e gás natural.

Read more

Sistemas de bunkering de medição de vazão mássica para combustíveis marítimos

Vastas quantidades de óleo bunker são bombeados em tanques de combustíveis de embarcações diariamente. Mesmo as menores imprecisões na medição causam déficits no "caixa". Nossas soluções oferecem transparência.

Read more

Solução de bunkering de GNL desenvolvida especificamente para esse fim

Descubra nossa solução para medição eficiente, segura e em tempo real do abastecimento de GNL por navios, barcaças e embarcações de bunkering.

Read more

Notas finais

Related articles

Discover more interesting articles