Title

Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Imagem de produto: DXF351

DXF351

DXF351
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
A universal single-channel flow
computer for superheated and
saturated steam, gas and liquid.
Direct connection of Prowirl 70
vortex or other flowmeters.
Display and output of compensated
volume, mass, heat or delta heat.
2-line display. Two current outputs,
one pulse output, two multifunction
relays and a serial printer interface
are standard.
Integral 24 vdc 100 mA power supply
for powering flow, temperature and
pressure transmitters.
Inputs: Three analog inputs, one for
flow and two for temperature,
pressure or density transmitters.
One multi-mode pulse input for
flow.